Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.125 | |
| A dimension MM | 54.000 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.866 | |
| Backup hex size MM | 22.000 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 28611-16-06Z | |
| Compatible hose ID IN | 0.374 | |
| Compatible hose ID MM | 9.525 | |
| Compatible hoses | EC110EC210FC686FC687GH663GH781GH793 | EC110 EC210FC686 FC687GH663 GH781 GH793 |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.866 | |
| End connection hex size MM | 22.000 | |
| End size 2 | -6 | -6 |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 0.944 | |
| Hose cut off factor MM | 24.000 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.280 | |
| Inside diameter MM | 7.000 | |
| Product height in | 1.000 | |
| Product height mm | 25.400 | |
| Product length in | 2.520 | |
| Product length mm | 64.008 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.870 | |
| Product width mm | 22.098 | |
| Thread size 1 | M16X1.5 | M16x1.5 |
