Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.125 | |
| A dimension MM | 54.000 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.944 | |
| Backup hex size MM | 24.000 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 28611-18-06Z | |
| Compatible hose ID IN | 0.374 | |
| Compatible hose ID MM | 9.525 | |
| Compatible hoses | EC110EC210FC686FC687GH663GH781GH793 | EC110 EC210FC686 FC687GH663 GH781 GH793 |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.944 | |
| End connection hex size MM | 24.000 | |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 0.944 | |
| Hose cut off factor MM | 24.000 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.280 | |
| Inside diameter MM | 7.000 | |
| Product height in | 1.080 | |
| Product height mm | 27.432 | |
| Product length in | 2.579 | |
| Product length mm | 65.506 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.950 | |
| Product width mm | 24.130 | |
| Thread size 1 | M18X1.5 | M18x1.5 |
