Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.283 | |
| A dimension MM | 58.000 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.062 | |
| Backup hex size MM | 27.000 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 28611-20-06Z | |
| Compatible hose ID IN | 0.374 | |
| Compatible hose ID MM | 9.525 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.062 | |
| End connection hex size MM | 27.000 | |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.102 | |
| Hose cut off factor MM | 28.000 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.280 | |
| Inside diameter MM | 7.000 | |
| Product height in | 1.230 | |
| Product height mm | 31.242 | |
| Product length in | 2.755 | |
| Product length mm | 69.977 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.060 | |
| Product width mm | 26.924 | |
| Thread size 1 | M20X1.5 | M20x1.5 |
