Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.362 | |
| A dimension MM | 60.000 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.062 | |
| Backup hex size MM | 27.000 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 28611-20-08Z | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Compatible hoses | EC110EC210FC686FC687GH663GH781GH793 | EC110 EC210FC686 FC687GH663 GH781 GH793 |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.062 | |
| End connection hex size MM | 27.000 | |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.122 | |
| Hose cut off factor MM | 28.500 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.390 | |
| Inside diameter MM | 10.000 | |
| Product height in | 1.230 | |
| Product height mm | 31.242 | |
| Product length in | 2.835 | |
| Product length mm | 72.009 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.060 | |
| Product width mm | 26.924 | |
| Thread size 1 | M20X1.5 | M20x1.5 |
