Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.208 | |
| A dimension MM | 81.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Compatible hoses | EC110EC210FC686FC687GH663GH781GH793 | EC110 EC210FC686 FC687GH663 GH781 GH793 |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.811 | |
| End connection hex size MM | 46.000 | |
| Finish plating | ZINC PLATING | Zinc plating |
| Hex size 1 IN | 1.811 | |
| Hex size 1 MM | 46.000 | |
| Hex size 2 IN | 1.811 | |
| Hex size 2 MM | 46.000 | |
| Hose cut off factor IN | 1.358 | |
| Hose cut off factor MM | 34.500 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.826 | |
| Inside diameter MM | 21.000 | |
| Product height in | 2.090 | |
| Product height mm | 53.086 | |
| Product length in | 3.996 | |
| Product length mm | 101.498 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.810 | |
| Product width mm | 45.974 | |
| Thread size 1 | M36X1.5 | M36x1.5 |
