Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.740 | |
| A dimension MM | 95.000 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 2.165 | |
| Backup hex size MM | 55.000 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 28611-42-20WZ | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.750 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 2.165 | |
| End connection hex size MM | 55.000 | |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.614 | |
| Hose cut off factor MM | 41.000 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.062 | |
| Inside diameter MM | 27.000 | |
| Product height in | 2.500 | |
| Product height mm | 63.500 | |
| Product length in | 4.480 | |
| Product length mm | 113.792 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.165 | |
| Product width mm | 54.991 | |
| Thread size 1 | M42X1.5 | M42x1.5 |
