Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.250 | |
| A dimension MM | 107.950 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 28611-42-24WXZ | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -42 | -42 |
| End Type 1 | FEMALE METRIC 60 DEGREE CONE | Female metric 60 degree cone |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.570 | |
| Hose cut off factor MM | 39.878 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.260 | |
| Inside diameter MM | 32.004 | |
| Product height in | 2.160 | |
| Product height mm | 54.864 | |
| Product length in | 4.250 | |
| Product length mm | 107.950 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.160 | |
| Product width mm | 54.864 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
