Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.410 | |
| A dimension MM | 61.214 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.930 | |
| Backup hex size MM | 24.000 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 28612-18-06Z | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.940 | |
| End connection hex size MM | 24.000 | |
| End size 1 | -18 | -18 |
| End Type 1 | FEMALE METRIC 60 DEGREE CONE | Female metric 60 degree cone |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.010 | |
| Hose cut off factor MM | 25.654 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.270 | |
| Inside diameter MM | 6.858 | |
| Product height in | 0.940 | |
| Product height mm | 23.876 | |
| Product length in | 2.410 | |
| Product length mm | 61.214 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.940 | |
| Product width mm | 23.876 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
| Thread size 1 | M18X1.5 | M18x1.5 |
