Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.720 | |
| A dimension MM | 69.088 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 28612-24-10XZ | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -24 | -24 |
| End Type 1 | FEMALE METRIC 60 DEGREE CONE | Female metric 60 degree cone |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.140 | |
| Hose cut off factor MM | 28.956 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.470 | |
| Inside diameter MM | 11.938 | |
| Product height in | 1.260 | |
| Product height mm | 32.004 | |
| Product length in | 2.720 | |
| Product length mm | 69.088 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.260 | |
| Product width mm | 32.004 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
