Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.620 | |
| A dimension MM | 91.948 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 28612-33-16XZ | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -33 | -33 |
| End Type 1 | FEMALE METRIC 60 DEGREE CONE | Female metric 60 degree cone |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.420 | |
| Hose cut off factor MM | 36.068 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.780 | |
| Inside diameter MM | 19.812 | |
| Product height in | 1.620 | |
| Product height mm | 41.148 | |
| Product length in | 3.620 | |
| Product length mm | 91.948 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.620 | |
| Product width mm | 41.148 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
