Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.622 | |
| A dimension MM | 92.000 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.614 | |
| Backup hex size MM | 41.000 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 28612-33-16Z | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Compatible hoses | 2755GH493GH506 | 2755 GH493GH506 |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.614 | |
| End connection hex size MM | 41.000 | |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.417 | |
| Hose cut off factor MM | 36.000 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.787 | |
| Inside diameter MM | 20.000 | |
| Product height in | 1.860 | |
| Product height mm | 47.244 | |
| Product length in | 4.460 | |
| Product length mm | 113.284 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.610 | |
| Product width mm | 40.894 | |
| Thread size 1 | M33X1.5 | M33x1.5 |
