Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
286669
O-RING
286669
Where to buy
Export PDF
Tools
Add to comparison
286669
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.007
Product height mm
25.578
Product length in
0.035
Product length mm
0.889
Product width in
1.007
Product width mm
25.578