286719
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
286719
Product specifications
Characteristic | Value |
|---|---|
| Feature | Available in a variety of configurations and sizes |
| Package contents | Gasket |
| Product Height | 3.255 in |
| Product Length/Depth | 2.745 in |
| Product Type | Spare Part |
| Product Volume | 7.505 in³ |
| Product Width | .84 in |
| Sub-brand | None |
| Trade Name | None |