Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.568 | |
| A dimension MM | 65.250 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Backup hex size IN | 0.866 | |
| Backup hex size MM | 22.000 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 28691-16-06Z | |
| Compatible hose ID IN | 0.374 | |
| Compatible hose ID MM | 9.525 | |
| Compatible hoses | FC686FC687GH663GH781GH793 | FC686 FC687GH663 GH781 GH793 |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.820 | |
| Drop dimension MM | 46.3 | |
| End connection hex size IN | 0.866 | |
| End connection hex size MM | 22.000 | |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.387 | |
| Hose cut off factor MM | 35.250 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.280 | |
| Inside diameter MM | 7.000 | |
| Product height in | 2.510 | |
| Product height mm | 63.754 | |
| Product length in | 3.002 | |
| Product length mm | 76.250 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.866 | |
| Product width mm | 21.996 | |
| Thread size 1 | M16X1.5 | M16x1.5 |
