Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.129 | |
| A dimension MM | 79.500 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Backup hex size IN | 1.062 | |
| Backup hex size MM | 27.000 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 28692-22-08Z | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.066 | |
| Drop dimension MM | 52.5 | |
| End connection hex size IN | 1.062 | |
| End connection hex size MM | 27.000 | |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.653 | |
| Hose cut off factor MM | 42.000 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.374 | |
| Inside diameter MM | 9.500 | |
| Product height in | 3.011 | |
| Product height mm | 76.500 | |
| Product length in | 3.661 | |
| Product length mm | 93.000 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.063 | |
| Product width mm | 27.000 | |
| Thread size 1 | M22X1.5 | M22x1.5 |
