288761-C
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
288761-C
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Feature | Available in a variety of configurations and sizes | |
| Package contents | COVER | |
| Product Height | 4.38 in | |
| Product Length/Depth | 4.18 in | |
| Product Type | Spare Part | |
| Product Volume | 73.234 in³ | |
| Product Width | 4 in | |
| Sub-brand | None | |
| Trade Name | None |