289185
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
289185
Product specifications
Characteristic | Value |
|---|---|
| Feature | Available in a variety of sizes |
| Material | Alloy steel |
| Product Height | .5605 in |
| Product Length/Depth | 1.83 in |
| Product Type | Spare Part |
| Product Volume | .575 in³ |
| Product Width | .5605 in |
| Sub-brand | None |
| Trade Name | None |