
289472
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
289472
Product specifications
Characteristic | Value |
|---|---|
| Feature | Available in a variety of sizes |
| Material | Carbon steel |
| Product Height | .313 in |
| Product Length/Depth | 2.555 in |
| Product Type | Spare Part |
| Product Volume | .25 in³ |
| Product Weight | .015 lb |
| Product Width | .313 in |
| Sub-brand | None |
| Thread Length | 1.75 in |
| Thread size | #10-24 |
| Thread type | UNC |
| Trade Name | None |