289475
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
289475
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Feature | Available in a variety of sizes | |
| Material | Carbon steel | |
| Product Height | .414 in | |
| Product Length/Depth | 2.987 in | |
| Product Type | Spare Part | |
| Product Volume | .512 in³ | |
| Product Weight | .0331 lb | |
| Product Width | .414 in | |
| Sub-brand | None | |
| Thread Length | 1.75 in | |
| Thread size | 1/4-20 | |
| Thread type | UNC | |
| Trade Name | None |