GASKET
29013-22
Tools29013-22 Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 4.750 |
| Product height mm | | 120.650 |
| Product length in | | 0.032 |
| Product length mm | | 0.813 |
| Product width in | | 7.000 |
| Product width mm | | 177.800 |