SUB DIA PLTE
290345
Tools290345 Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Package contents | PLATE | Plate |
| Product height in | | 1.500 |
| Product height mm | | 38.100 |
| Product length in | | 3.125 |
| Product length mm | | 79.375 |
| Product material | CARBON STEEL | Carbon steel |