290353
DIAGRAM PLATE
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Feature | Variety of labels and tags available. |
Product Height | 1.5 in |
Product Length/Depth | .0329 in |
Product Type | Labels and Tags |
Product Volume | .154 in³ |
Product Width | 3.125 in |
Product color/finish | Blue |
Self adhesive | No |
Sub-brand | None |
Trade Name | None |