Product specifications
Characteristic | Value | Description |
|---|---|---|
| Additonal Ports | AA | NONE |
| Brand | DANFOSS | Danfoss |
| Cylinder Relief Valve Setting | 00 | None |
| Design code | B | 2nd Design |
| Displacement | 46 | 100 cm3/r [6.10 in3/r] |
| Flow Amplification | 0 | None |
| Fluid Type | A | Reference bulletin 3-401 |
| Identification | W | EATON PRODUCT NUMBER ON NAMEPLATE(NAMEPLATE LOCATED ON SIDE OF HOUSING) |
| Inlet or LS relief setting | 3W | 125BAR[1812 PSI] |
| Inlet Pressure Rating | C | 140 BAR [2030 PSI] |
| Input Torque | 3 | Standard |
| Load Circuit | A | Non reaction |
| Mechanical Interface | D | INTERNAL INVOLUTE SPLINE 12 TOOTH 16/32 DP30 DEGREE PA |
| Mounting Threads | B | 3X M8 x 1.25-6H PORT FACE 4X M10 x 1.5-6HMOUNTING FACE |
| Neutral Circuit | A | Open center |
| Nominal Flow Rating | B | 19 LPM [5.00 GPM] |
| P,T,L, AND R PORT SIZE | 6 | SIDE PORTED P PORT .5625-18 UNF-2B SAEO-RING PORTT L AND R PORT 12.7 [.500] DIA HIGH PORT FACEPORT |
| PAINTS & PACKAGING | 1 | BLACK PAINT |
| Product series | ABR | Series 5 Steering Unit |
| Return Pressure Rating | A | 10 BAR [145 PSI] |
| Special Application Options | 0 | None |
| Special Features | HR | LOW SLIP VITON SEALS PLUGGED STAR |
| Valve Options | 06 | INLET RELIEF VALVE INLET CHECK VALVE MANUAL STEERING CHECK VALVE |