291390
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
291390
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Feature | Available in a variety of sizes | |
| Item type | Gaskets | |
| Product Height | 2.81 in | |
| Product Length/Depth | .032 in | |
| Product material | Vellumoid | |
| Product Type | Spare Part | |
| Product Volume | .253 in³ | |
| Product Width | 2.81 in | |
| Sub-brand | None | |
| Thickness | .032 in | |
| Trade Name | None |