291439
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
291439
Product specifications
Characteristic | Value |
|---|---|
| Feature | Available in a variety of sizes |
| Inside diameter | 5.09 in |
| Item type | Gaskets |
| Outside diameter | 5.85 in |
| Product Height | 5.85 in |
| Product Length/Depth | .062 in |
| Product Type | Spare Part |
| Product Volume | 2.122 in³ |
| Product Weight | .0131 lb |
| Product Width | 5.85 in |
| Sub-brand | None |
| Thickness | .062 in |
| Trade Name | None |