
292498
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
292498
Product specifications
Characteristic | Value |
|---|---|
| Feature | Available in all configurations and sizes |
| Package contents | Thru Shaft Seal |
| Product Height | 1.25 in |
| Product Length/Depth | .312 in |
| Product material | Steel |
| Product Type | Piston Pump Accessory |
| Product Volume | .488 in³ |
| Product Weight | .018 lb |
| Product Width | 1.25 in |
| Sub-brand | None |
| Trade Name | None |