Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
292499
Inner Race
292499
Tools
Add to comparison
Add to comparison
292499
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Product height in
1.000
Product length in
1.040
Product length mm
26.416
Product width in
1.000
Product width mm
25.400