Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
292761
VALVE
292761
Tools
Add to comparison
Add to comparison
292761
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Product height in
0.680
Product height mm
17.272
Product length in
1.250
Product length mm
31.750
Product width in
0.680
Product width mm
17.272