PLUG
292762
Tools292762 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Plug |
| Product height in | 0.687 |
| Product height mm | 17.450 |
| Product length in | 1.000 |
| Product length mm | 25.400 |
| Product width in | 0.687 |
| Product width mm | 17.450 |