Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
293572
END COVER
293572
Where to buy
Export PDF
Tools
Add to comparison
293572
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
2.765
Product height mm
70.231
Product length in
0.984
Product length mm
24.994
Product width in
2.077
Product width mm
52.756