293572-C
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
293572-C
Product specifications
Characteristic | Value |
|---|---|
| Feature | Available in a variety of configurations and sizes |
| Package contents | COVER - END |
| Product Height | .82 in |
| Product Length/Depth | 2.04 in |
| Product Type | Spare Part |
| Product Volume | 4.567 in³ |
| Product Width | 2.73 in |
| Sub-brand | None |
| Trade Name | None |