293884
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
293884
Product specifications
Characteristic | Value |
|---|---|
| Feature | Available in a variety of sizes |
| Product Height | .84 in |
| Product Length/Depth | 3.74 in |
| Product Type | Spare Part |
| Product Volume | 2.639 in³ |
| Product Width | .84 in |
| Sub-brand | None |
| Trade Name | None |