
293899
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
293899
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Feature | Available in a variety of sizes | |
| Inside diameter | 1.062 in | |
| Item type | Gaskets | |
| Product Height | 2.25 in | |
| Product Length/Depth | .032 in | |
| Product material | Vellumoid | |
| Product Type | Spare Part | |
| Product Volume | .162 in³ | |
| Product Width | 2.25 in | |
| Sub-brand | None | |
| Thickness | .032 in | |
| Trade Name | None |