WASHER, ISO7090 10 200HV A2
294462
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
294462
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Material | A2 140HV | A2 140HV |
| Material | A2 140HV | A2 140HV |
| Remarks | N/A | |
| Size/Dimensions | L2XW2XH0.2 CM | |
| Standard | DIN 125, PART 2A | DIN 125, PART |
| Standard Class Level | N/A | |
| Washer, Inside Diameter | 10,500 mm | |
| Washer, Outside Diameter | 20,000 mm | |
| Washer, Thickness | 2,000 mm | |
| Washer, Type | FLAT | FLAT |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |