ADJUSTING SCREW
294960
Tools294960 Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Head style | HEX | Hex |
| Material | CARBON STEEL | Carbon steel |
| Thread length IN | | 1.875 |
| Thread size | 0.500-13 | 0.500-13 |
| Thread type | UNC | UNC |