Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Model Code 1 | CGAM1020 | |
| Package contents | ADAPTER PLATE | Adapter plate |
| Product height in | 1.810 | |
| Product height mm | 45.974 | |
| Product length in | 6.250 | |
| Product length mm | 158.750 | |
| Product width in | 2.840 | |
| Product width mm | 72.136 |