SCREW-CUP PT SET SOCK HD
29540-48
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
29540-48
Product specifications
Characteristic | Value |
|---|---|
| Characteristic | N/A |
| Material | HIGH GRADE ALLOY STEEL |
| Remarks | KNURLED CUP |
| Screw, Drive Type | INTERNAL HEXA |
| Screw, Length | 9,6520 mm |
| Screw, Point Type | CUP POINT |
| Standard | N/A |
| Standard Class Level | N/A |
| Thread, Size | 3/8-16 UNC 2B |
| Thread, Type | STANDARD THREA |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |