
Danfoss
29560-RAY
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
29560-RAY
Product specifications
Characteristic | Value |
|---|---|
| Application | Tractors & harvesters, Machine tools, Steering circuits, Compactors, Sweepers, Rotary & reel mowers, Lift trucks, Fan drive systems, Auxiliary work circuits |
| Brand | Danfoss |
| Continuous pressure - max | 3600 Psi |
| Continuous working temperature - max | 225 °F |
| Displacement | 2.33 in³/rev |
| Feature | Reduced noise and vibrationImproved volumetric and mechanical efficiencyField reversible pump direction |
| Housing material | Aluminum |
| Identification | Danfoss |
| Intermittent pressure - max | 4000 Psi |
| Minimum continuous oil viscosity | 45.5 SUS |
| Paint | Green Per Spec 209-13K |
| Product Height | 6.47 in |
| Product Length/Depth | 10.54 in |
| Product Type | Gear Pump |
| Product Volume | 477.357 in³ |
| Product Weight | 21 lb |
| Product Width | 7 in |
| Shaft rotation | Left |
| Special features | None |
| Sub-brand | None |
| Trade Name | Series 26 |
| Unit type | Plain |
| Working temperature - min | -20 °F |