
Danfoss
29560-RBN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
29560-RBN
Product specifications
Characteristic | Value |
|---|---|
| Application | Tractors & harvesters, Machine tools, Steering circuits, Compactors, Sweepers, Rotary & reel mowers, Lift trucks, Fan drive systems, Auxiliary work circuits |
| Auxiliary mounting features (rear) | 2 bolt A SAE Flange series 82-2 output shaft accepts 9 tooth spline 16/32 pitch, shaft extension 31.8 |
| Brand | Danfoss |
| Configuration | Multiple |
| Continuous pressure - max | 3600 Psi |
| Continuous working temperature - max | 225 °F |
| Design code | A |
| Displacement | 21.3 cm³/rev |
| Feature | Reduced noise and vibrationImproved volumetric and mechanical efficiencyField reversible pump direction |
| Housing material | Aluminum |
| Identification | Danfoss |
| Input shaft | 13 TOOTH 16/32 SPLINE, SHAFT EXT 41.1 [1.62] |
| Intermittent pressure - max | 4000 Psi |
| Minimum continuous oil viscosity | 45.5 SUS |
| Model Code | BOMBA TANDEM DE |
| Mounting features (front) | 2 Bolt A SAE Flange series 82-2 |
| Paint | Green |
| Ports Sizes, Locations & Backplate - (Single Unit) | Plain, Suction Port 1.625-12 UN-2B SAE O-Ring Port; Pressure Port 1.0625-12 UN-2B SAE O-Ring Port - Side Ports |
| Priority flow divider setting | No Flow Setting |
| Product Height | 6.47 in |
| Product Length/Depth | 11.16 in |
| Product Type | Gear Pump |
| Product Volume | 505.436 in³ |
| Product Weight | 22 lb |
| Product Width | 7 in |
| Shaft rotation | Right |
| Special features | None |
| Sub-brand | None |
| Test data | Generic |
| Trade Name | Series 26 |
| Unit type | Plain |
| Working temperature - min | -20 °F |