Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
295681
RING-RETAINING
295681
Where to buy
Export PDF
Tools
Add to comparison
295681
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
1.330
Product height mm
33.782
Product length in
0.080
Product length mm
2.032
Product width in
1.330
Product width mm
33.782