Winner by Danfoss
29611-32-32WZ
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
29611-32-32WZ
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | Fittings are used in the high pressure, high reliability hydraulics system of mobile, mining equipment, shipyard, primary metal, wind power and various industrial markets. | |
| Brand | Winner by Danfoss | |
| Compatible hose ID | 2 in | |
| Compatible hoses | FC686, FC687, GH663, GH793, GH781 | |
| Construction style | Crimp | |
| End gender 1 | Female | |
| End Size 1 | 2 IN | |
| End type 1 | JIS GAS | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Finish/plating | Cr3+Zinc | |
| Hex Size 1 | 2.76 in | |
| Hex Size 2 | 2.756 in | |
| Hose cut-off factor | 1.83 in | |
| Hose dash size | -32 | |
| Inside diameter | 1.69 in | |
| Item type | Nipple Assembly | |
| Product Height | 3.19 in | |
| Product Length/Depth | 5.571 in | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 49.049 in³ | |
| Product Weight | 2.97 lb | |
| Product Width | 2.76 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | G2-11 | |
| Trade Name | 2-Piece |