Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.232 | |
| A dimension MM | 107.500 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.968 | |
| Backup hex size MM | 50.000 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 29612N-20-20WZ | |
| Compatible hose ID IN | 1.250 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.968 | |
| End connection hex size MM | 50.000 | |
| End size 1 | -20 | -20 |
| End type 1 | FEMALE BSPP DKO SWIVEL 60 DEG. | Female BSPP DKO swivel 60 deg. |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.795 | |
| Hose cut off factor MM | 45.600 | |
| Inside diameter IN | 1.007 | |
| Inside diameter MM | 25.600 | |
| Product height in | 2.260 | |
| Product height mm | 57.404 | |
| Product length in | 4.550 | |
| Product length mm | 115.570 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.960 | |
| Product width mm | 49.784 | |
| Thread size 1 | G 1 1/4-11 | G 1 1/4-11 |
