Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
296769
PLUG
296769
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
296769
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
1.250
Product height mm
31.750
Product length in
0.630
Product length mm
16.002
Product width in
1.250
Product width mm
31.750