Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.283 | |
| A dimension MM | 58.000 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Compatible hose ID IN | 0.251 | |
| Compatible hose ID MM | 6.350 | |
| Compatible hoses | FC686FC687GH663GH781GH793 | FC686 FC687GH663 GH781 GH793 |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.496 | |
| Drop dimension MM | 38.00 | |
| End connection hex size IN | 0.748 | |
| End connection hex size MM | 19.000 | |
| End size 1 | -4 | -4 |
| End type 1 | FEMALE BSPP DKO SWIVEL 60 DEG. | Female BSPP DKO swivel 60 deg. |
| Finish plating | ZINC PLATING | Zinc plating |
| Hex size 1 IN | 0.748 | |
| Hex size 1 MM | 19.000 | |
| Hex size 2 IN | 0.748 | |
| Hex size 2 MM | 19.000 | |
| Hose cut off factor IN | 1.181 | |
| Hose cut off factor MM | 30.000 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.157 | |
| Inside diameter MM | 4.000 | |
| Product height in | 2.047 | |
| Product height mm | 51.993 | |
| Product length in | 2.657 | |
| Product length mm | 67.487 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.748 | |
| Product width mm | 18.999 | |
| Thread size 1 | G 1/4 | G 1/4 |
