Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.094 | |
| A dimension MM | 104.000 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Compatible hose ID IN | 0.748 | |
| Compatible hose ID MM | 19.050 | |
| Compatible hoses | FC686FC687GH663GH781GH793 | FC686 FC687GH663 GH781 GH793 |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.716 | |
| Drop dimension MM | 69.00 | |
| End connection hex size IN | 1.259 | |
| End connection hex size MM | 32.000 | |
| End size 1 | -12 | -12 |
| End type 1 | FEMALE BSPP DKO SWIVEL 60 DEG. | Female BSPP DKO swivel 60 deg. |
| Finish plating | ZINC PLATING | Zinc plating |
| Hex size 1 IN | 1.259 | |
| Hex size 1 MM | 32.000 | |
| Hex size 2 IN | 1.259 | |
| Hex size 2 MM | 32.000 | |
| Hose cut off factor IN | 2.578 | |
| Hose cut off factor MM | 65.500 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.590 | |
| Inside diameter MM | 15.000 | |
| Product height in | 3.750 | |
| Product height mm | 95.250 | |
| Product length in | 4.724 | |
| Product length mm | 119.990 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.260 | |
| Product width mm | 32.004 | |
| Thread size 1 | G 3/4 | G 3/4 |
