Winner by Danfoss
2B-32(A19)Z
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
2B-32(A19)Z
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Winner by Danfoss | |
| End gender 1 | Male | |
| End gender 2 | Female | |
| End type 1 | BSPP | |
| End type 2 | BSPP | |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards | |
| Finish/plating | Cr3+Zinc | |
| Product material | Carbon Steel | |
| Product Type | Straight Adapters | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | G2-11 | |
| Thread Size 2 | G2-11 | |
| Trade Name | 2B Series |