
Winner by Danfoss
2C-4-22SU
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
2C-4-22SU
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 45 Degree |
| Brand | Winner by Danfoss |
| End gender 1 | Male |
| End gender 2 | Female |
| End Size 1 | M4X1.5 |
| End Size 2 | M22X1.5 |
| End type 1 | Metric 24 |
| End type 2 | Metric 24 |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
| Item type | Metric 24 Male/Metric 24 Female 45°° Elbow Adapter |
| Product Height | 29.5 mm |
| Product Length/Depth | 48.6 mm |
| Product material | 316 Stainless Steel |
| Product Type | Elbow Adapters |
| Product Volume | 38.71 cm³ |
| Product Weight | 125 g |
| Product Width | 27 mm |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | M4X1.5 |
| Thread Size 2 | M22X1.5 |
| Trade Name | 2C Series |