
Danfoss Hansen
2C5
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
2C5
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Application | Agriculture, Hydraulic Tool, General Industry, Construction, Fluid Transfer, Chemical, Oil and Gas, Transportation, Food and Beverage, Trucks, Nuclear |
| Brand | Danfoss |
| End gender 1 | Male |
| End gender 2 | Male |
| End type 1 | MPT |
| End type 2 | Line/Hose/Tube |
| Feature | Quick connect and disconnectNo need for special toolsExceeds ISO 16028 operating pressures |
| Item type | Male Half |
| Product Height | .74 in |
| Product Length/Depth | 3.06 in |
| Product material | Brass |
| Product Type | Quick Disconnect Couplings |
| Product Volume | 1.676 in³ |
| Product Weight | .09 lb |
| Product Width | .74 in |
| Sub-brand | Hansen |
| Thread sealant | No |
| Trade Name | None |
| UPC | 678146197894 |