
Winner by Danfoss
2C9-36RNHKZ
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
2C9-36RNHKZ
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Brand | Winner by Danfoss | |
| Drop dimension | 45.5 | |
| End gender 1 | Male | |
| End gender 2 | Female | |
| End Size 1 | M36X2 | |
| End Size 2 | M36X2 | |
| End type 1 | Metric 24 | |
| End type 2 | Metric 24 | |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards | |
| Finish/plating | Cr3+Zinc | |
| Hex Size 1 | 36 mm | |
| Hex Size 2 | 41 mm | |
| Item type | Metric 24 Male/Metric 24 Female 90° Elbow Adapter | |
| Product Height | 63.5 mm | |
| Product Length/Depth | 56 mm | |
| Product material | Carbon Steel | |
| Product Type | Elbow Adapters | |
| Product Volume | 145.796 cm³ | |
| Product Weight | 452 g | |
| Product Width | 41 mm | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | M36X2 | |
| Thread Size 2 | M36X2 | |
| Trade Name | 2C9 Series | |
| Tube OD 1 | 28 mm | |
| Tube OD 2 | 28 mm |