Winner by Danfoss
2D9-22RNHKZ
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
2D9-22RNHKZ
Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| End gender 1 | Male |
| End gender 2 | Female |
| End type 1 | Metric 24 |
| End type 2 | Metric 24 |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
| Product material | Carbon Steel |
| Product Type | Elbow Adapters |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | M22 x 1.5 |
| Thread Size 2 | M22 x 1.5 |
| Trade Name | 2D9 Series |